IESNA:LM-63-2002
[TEST]P953005
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-940-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32710
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
6566.2 6569.7 6555.8 6526.4 6355.1 6176.9 6147.5 6289.4 6618.1 7055.9
7585.3 8194.4 8836.3 9305.2 9665.1 10021.5 10346.8 10542.3 10609.8 10537.1
10170.3 9511.1 8668.5 7332.7 5384.5 3135.2 2434.4 2226.8 1979.4 1612.6
1238.8 962 721.5 451.6 257.8 103.8 0
6566.2 6538.5 6524.7 6505.7 6339.6 6157.9 6131.9 6260 6576.6 7028.2
7543.8 8132.1 8774 9258.5 9604.5 9967.9 10289.7 10497.3 10594.2 10507.7
10113.2 9467.8 8611.4 7218.5 5214.9 3036.6 2406.7 2206 1955.2 1584.9
1223.3 949.9 686.9 434.3 250.9 100.4 0
6566.2 6557.6 6550.6 6531.6 6400.1 6225.4 6170 6275.5 6552.4 6976.3
7478.1 8042.1 8678.8 9239.4 9627 9986.9 10365.8 10623.6 10784.5 10770.7
10504.2 9912.5 9101 7837.9 5974.5 3533.1 2450 2225.1 2017.4 1730.2
1396.3 1038.1 768.2 501.8 273.4 124.6 0
6566.2 6550.6 6542 6557.6 6467.6 6317.1 6249.6 6303.2 6497 6836.1
7287.7 7791.2 8374.3 9004.1 9507.6 9907.3 10291.4 10625.3 10824.3 10917.7
10813.9 10450.6 9803.5 8668.5 6959 4451.9 2520.9 2091.8 1903.3 1678.3
1439.6 1195.6 925.7 617.7 353 157.5 0
6566.2 6559.3 6564.5 6599.1 6581.8 6502.2 6403.6 6393.2 6481.4 6683.9
6995.3 7396.7 7877.7 8431.4 9035.3 9594.1 10028.4 10405.6 10739.5 10985.2
11054.4 10902.2 10523.3 9905.6 8697.9 6555.8 3649.1 1851.3 1456.9 1226.7
1000.1 806.3 628.1 442.9 240.5 88.2 0
6566.2 6569.7 6588.7 6635.4 6680.4 6680.4 6633.7 6590.4 6597.4 6682.1
6850 7113 7467.7 7886.4 8355.3 8950.5 9583.7 10118.4 10428.1 10573.4
10668.6 10715.3 10699.7 10680.7 10495.6 9405.5 7042 3922.4 1783.9 1145.4
901.4 699 510.4 351.2 202.4 74.4 0
6566.2 6573.1 6609.5 6664.8 6744.4 6815.4 6863.8 6901.9 6898.4 6964.2
7074.9 7244.5 7479.8 7749.7 8080.2 8483.3 8941.8 9445.3 9898.6 10274.1
10653 11078.7 11504.3 11947.2 12495.7 12803.7 11853.8 9377.8 6059.3 3043.5
1460.3 898 609 396.2 226.7 79.6 0
6566.2 6578.3 6628.5 6708.1 6794.6 6881.1 6984.9 7102.6 7244.5 7426.1
7658 7924.5 8211.7 8530 8909 9372.7 9896.9 10474.8 11104.6 11786.3
12573.6 13433.5 14395.5 15352.3 16425.1 17672.6 18888.9 19196.9 18079.2 15423.3
11464.5 7272.2 4240.8 2342.7 1034.7 249.2 0
6566.2 6595.6 6656.2 6747.9 6837.9 6919.2 7017.8 7152.8 7310.2 7549
7863.9 8225.5 8654.6 9184.1 9827.7 10625.3 11549.3 12618.6 13770.9 14947.5
16284.9 17554.9 19053.3 20575.9 22403 24199 26482.9 28929.4 30875.9 30671.8
26991.6 20340.6 12857.3 5152.6 941.2 207.6 0
6566.2 6593.9 6668.3 6754.8 6844.8 6941.7 7043.8 7180.5 7344.8 7581.9
7872.5 8222.1 8635.6 9166.8 9826 10663.4 11622 12781.2 14061.6 15373.1
16750.4 18157 19664.1 21307.8 23062.2 24891.1 26967.4 29223.6 31427.9 31817.2
28145.6 20543 11654.8 3034.8 647.1 192.1 0
6566.2 6592.2 6651 6766.9 6862.1 6967.6 7054.1 7180.5 7353.5 7561.1
7812 8097.5 8422.8 8869.2 9455.7 10165.1 11023.3 12078.7 13281.2 14592.8
15911.2 17262.5 18658.8 20148.5 21774.9 23373.7 25039.9 26498.5 27607.5 26813.4
23108.9 15925 6931.3 1337.5 403.1 133.2 0
6566.2 6585.3 6664.8 6765.2 6856.9 6948.6 7035.1 7135.5 7275.6 7426.1
7604.4 7777.4 7950.4 8184 8526.6 8979.9 9524.9 10256.8 11118.5 12094.3
13156.7 14255.4 15335 16432 17572.2 18639.8 19710.8 20681.4 20887.3 19077.5
15383.5 10570 4510.7 898 269.9 74.4 0
6566.2 6585.3 6651 6727.1 6803.3 6850 6896.7 6936.5 6972.8 7016.1
7029.9 6983.2 6895 6801.5 6735.8 6732.3 6825.8 7092.2 7524.8 8069.8
8715.2 9426.3 10142.6 10855.5 11547.6 12123.7 12466.3 12658.4 12170.4 10237.8
7507.5 4642.2 1851.3 526 193.8 48.4 0
6566.2 6561 6576.6 6599.1 6585.3 6493.6 6351.7 6138.9 5858.6 5488.3
5024.6 4484.8 3948.4 3500.3 3143.8 2849.7 2623 2477.7 2403.3 2386
2432.7 2526.1 2616.1 2704.3 2745.9 2678.4 2470.8 2140.3 1635.1 1161
844.4 612.5 446.4 313.2 188.6 50.2 0
6566.2 6523 6469.3 6363.8 6173.5 5856.8 5432.9 4894.8 4292.7 3745.9
3297.8 2908.5 2548.6 2282.2 2136.8 2069.4 2022.6 1965.5 1905 1847.9
1780.4 1688.7 1581.4 1486.3 1394.6 1302.9 1212.9 1116 1001.8 872
738.8 609 470.6 323.6 176.5 39.8 0
6566.2 6479.7 6322.3 6055.8 5640.5 5050.5 4403.4 3787.5 3334.2 2948.3
2619.6 2434.4 2327.2 2233.7 2136.8 2055.5 2012.3 1996.7 1967.3 1901.5
1806.4 1711.2 1614.3 1520.9 1418.8 1318.4 1216.4 1107.3 1001.8 885.9
763 626.3 470.6 304.5 155.7 32.9 0
6566.2 6452 6187.3 5753 5116.3 4339.4 3681.9 3226.9 2863.5 2636.9
2529.6 2431 2327.2 2216.4 2114.3 2052.1 2033 2022.6 1998.4 1920.6
1740.6 1638.5 1546.8 1458.6 1377.3 1301.1 1207.7 1103.9 993.2 868.6
733.6 588.3 436 294.1 157.5 43.3 0
6566.2 6407 6038.5 5438.1 4614.5 3804.8 3287.4 2905.1 2697.4 2607.5
2495 2386 2311.6 2232 2123 2053.8 2022.6 1981.1 1797.7 1719.8
1693.9 1683.5 1654.1 1607.4 1536.4 1443 1311.5 1188.7 1053.7 918.8
780.3 641.9 498.3 353 207.6 70.9 0
6566.2 6394.9 5945.1 5199.3 4263.3 3531.4 3069.4 2773.6 2685.3 2583.2
2458.7 2373.9 2320.2 2249.3 2119.5 2031.3 1962.1 1771.8 1706 1678.3
1655.8 1650.6 1629.9 1574.5 1479.3 1366.9 1245.8 1114.3 977.6 854.7
735.3 617.7 505.2 391 392.8 297.6 0
6566.2 6348.2 5813.6 4970.9 3996.8 3367 2937.9 2747.6 2683.6 2567.7
2448.3 2372.1 2327.2 2256.2 2104 1970.7 1796 1659.3 1616 1576.2
1550.3 1534.7 1463.8 1384.2 1294.2 1204.2 1098.7 996.6 884.1 770
662.7 551.9 448.1 539.8 484.5 162.6 0
6566.2 6334.4 5766.9 4889.6 3887.8 3235.5 2851.4 2737.2 2678.4 2565.9
2448.3 2377.3 2344.5 2278.7 2093.6 1898.1 1669.7 1574.5 1514 1465.5
1441.3 1387.6 1297.7 1214.6 1129.8 1034.7 951.6 868.6 780.3 700.7
660.9 522.5 434.3 600.4 276.8 69.2 0
6566.2 6356.9 5801.5 4900 3912 3278.8 2867 2744.1 2695.7 2585
2458.7 2391.2 2356.6 2297.7 2117.8 1899.8 1666.2 1571 1507 1456.9
1429.2 1377.3 1289 1211.2 1124.6 1032.9 941.2 858.2 776.9 680
595.2 489.7 434.3 602.1 238.8 58.8 0
